HUF032B160
Honeywell Discontinued: Gas filter HUF
Honeywell recommends the Kromschroeder GFK series gas filters.
Materials: Casted aluminium
Approvals: CE
Note: Product information and downloads for the Kromschroeder GFK gas filters are available in Docuthek.
Please visit:: http://www.docuthek.com
Max. operating pressure: 10000mbar
Ambient temperature: -15...80C
Threaded
Pipe connection: Internal threads
Threads type: BSP
Pipe size: Rp 1 1/4