MT4000A2027
Honeywell Discontinued: Servo motors for industrial butterfly and throttle valves
The MT4000 and MF4000 are non-spring return motors used to control dampers and valves.
The motors are used for damper and valve control in industrial burner applications.
Ambient temperature: -40...60C
Maximum humidity: 90%rh
MT4000C models: SPARE PART ONLY (EN298:1993 approved).
Input signal: SPDT
Angle of rotation: 90o
End switches: 3
MT4000 for use with VT5000 throttle valves
Supply voltage: 230 Vac
Comment: no
Runtime: 30s
Torque: 3Nm
Setpoint potentiometer: -
Shaft mounting: 8 mm round
Protection class: IP40