VE4010NB1200
Honeywell Discontinued: Solenoid gas valve, normally closed, for Japanese market
Class "A" Safety Shutoff Solenoid Gas Valve, with maximum flow rate adjustment (B-models) or openings characteristic (C-models) for the Japanese market (100/200 Vac).
For control and regulation of gaseous fuels in gas power burners, gas boilers, ovens, furnaces and other gas consuming appliances.
Gas valve type: non regulated ON/OFF normally closed, fast opening, with maximum flow rate adjustment.
Media: natural gas, propane, air.
Materials: aluminium die cast body.
Approvals: CE (EN161), AGA
The maximum flow rate can be adjusted on top of the valve
Optional Closed Position Indication Switch (CPI switch ) can be ordered separately.
Pipe connection: Internal thread as per ISO 7/1 (Rp)
Threads type: BSP
Maximum opening time: 1s
Maximum closing time: 1s
Ambient temperature: -15...60C
Protection class: IP54
Electrical connection: PG11
200 Vac versions with flow restrictor
Valve dimension: Rp 3/8
Max. operating pressure: 200mbar