VE5100A3000

Honeywell Discontinued: Safety shut-off gas valve, normally closed, with fluid power actuator V4055

Class "A" Safety Shutoff Gas Valve, for fluid power actuator V4055A/B.
For control and regulation of gaseous fluids in gas power burners, gas boilers, ovens, furnaces and other gas consuming appliances.
Gas valve type: non regulated ON/OFF normally closed, fast opening.
Media: natural gas, propane, air. Special versions for biogas available upon request.
Materials: aluminium die cast
Approvals: CE (EN161), AGA
Maximum inlet pressure depends on actuator model:
VE4065/80: 360mB maximum with V4055A actuator
VE4100: 360mB maximum with V4055B actuator
Pipe connection: Flanges
Max. operating pressure: 360mbar
Maximum opening time: 1s
Maximum closing time: 1s
Ambient temperature: -15...60C
Protection class: NEMA 3 / IP44

Valve bodies
Valve dimension: DN100