VF5065R3005
Honeywell Discontinued: Butterfly gas valve VF5000 series (normal or reduced capacity)
Manually operated butterfly valves are used to control and govern the burner airlock of gas burners. can be equipped with MT4000 and MF4000 series actuator.
Gas or air flow control
Gas valve type: Manually operated valve for flow control
Media: Air, natural gas, manufactured gases
Materials: Aluminium alloy die-cast. Viton O-ring seals. Valve plate shaft: Stainless steel.
Approvals: CE
Standard flanging to fit between two flanges in accordance with DIN 2633.
Max. operating pressure: 500mbar
Ambient temperature: -15...100C
Models with 1x reduced flow capacity for more accurate control
Valve dimension: DN65
Comment: 50 mm bore