VG4065A1006

Honeywell Discontinued: Manual reset gas valve, normally closed VG4000A1

Class "A", manually open, Safety Shutoff Solenoid Gas Valve with threaded connections.
For use in gas leak detection systems or other applications requiring the safety gas valve to be manually open.
Gas valve type: non regulated ON/OFF normally closed, manual opening
Media: natural gas, propane, air
Materials: aluminium die cast body
Protection class: IP54. IP65 versions available upon request
Electrical connection: PG11
Approvals: CE (EN161)
Optional Closed Position Indication Switch (CPI switch ) is ordered separately.
The valve has to be open manually when energised and closes when power is removed.
Port connection: internal threads
Threads type: BSP
Ambient temperature: -15...60C
Maximum closing time: 1s

220...240 Vac versions
Valve size: 2 1/2inch
Max. operating pressure: 360mbar
Optional CPI-switch: MS056501