VG420SA1005
Honeywell Discontinued: Class "A" Semi-automatic safety shut-off valve
Class "A", manually open, Safety Shutoff Solenoid Gas Valve with threaded connections.
For use in gas leakage or fire detection systems.
Gas valve type: Non regulated ON/OFF normally closed, manually opened.
Media: Natural gas, propane, air
Materials: Aluminium die cast body
Approvals: CE (EN161)
VG4xxAA models are opened manually while energized and close when voltage is removed.
VG4xxSA models are opened manually while de-energized and close when voltage is applied.
Pipe connection: Internal thread as per ISO 7/1 (Rp)
Threads type: BSP
Maximum closing time: 1s
Ambient temperature: -15...60C
Protection class: IP65
VG400SA models that close when voltage is applied
Valve dimension: Rp 3/4
Max. operating pressure: 500mbar